IESNA:LM-63-2002
[TEST]P1201453
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-722-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4667
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
470.8 489.2 523.4 562 595.7 625.5 649.1 664.5 670.4 676.3
700.2 720.8 751.1 815.3 907.2 1016.6 1126.5 1233.2 1327.6 1404.3
1489.4 1567.6 1648 1723.4 1790.8 1813.4 1775.1 1680.9 1432.8 923.2
336.8 122.7 64.4 35.6 19.2 5.7 0
470.8 492.4 527.6 565.7 600.6 628.9 653.5 668.2 674.4 680
701.2 720.6 748.4 806.6 895.9 1002.6 1108.8 1218.4 1314.3 1401.4
1481.3 1572 1648.2 1723.9 1794.2 1826 1803.8 1718 1488.4 997.9
382.5 134.2 70.8 38.6 20.4 6.9 0
470.8 489.5 522.7 560.1 593 621.5 643.6 658.1 663.8 666.3
682.7 704.9 729.7 776.4 855.6 955.6 1070 1185.3 1290 1375.6
1453.7 1541.3 1639.6 1736.7 1829.2 1903.6 1954 1951.1 1779.2 1310.2
608.7 198.6 101.8 57 26.8 8.9 0
470.8 486.8 517.3 551.9 581.9 608 629.1 641.9 647.3 649.1
657.9 681.5 705.4 733.1 785.7 862 954.9 1059.1 1170.5 1284.1
1396 1512.5 1635.7 1771.4 1910.3 2018.9 2108.7 2202.8 2238 1948.6
1223.1 470.1 182.4 99.1 54.1 17.2 0
470.8 485.6 512.4 543.3 571.1 595.5 615.9 629.1 635.5 638.7
643.2 658.6 684.5 705.8 732.4 778.1 845.5 928.6 1025.9 1140.8
1275.7 1428.2 1588 1773.3 1936.3 2097.4 2263.1 2464.2 2695 2746.4
2305.4 1417.8 607.5 273.6 133.7 52.4 0
470.8 482.4 504.5 530.3 556.4 580.7 601.4 617.1 626.2 632.8
638 647.8 667.7 693.1 714.2 738.8 779.8 839.8 921.5 1014.4
1120.8 1239.6 1370.9 1522.3 1695.9 1908.8 2161.8 2466.2 2882.4 3274
3254.1 2611 1550.6 663.1 229.9 51.6 0
470.8 482.1 503.5 530.1 554.6 578.5 599.4 615.6 625.5 632.6
637.7 647.6 666.3 691.1 713.2 737.3 775.2 829.5 911.4 996.9
1106.6 1214.5 1343.3 1491.1 1666.4 1879.8 2133 2439.4 2856.6 3272.6
3263.7 2630.9 1581.8 681.8 235 52.9 0
470.8 480.2 497.9 519.7 542.8 565.5 587.6 605.8 618.3 627.9
637.5 650 664.1 677.3 695.8 721.6 751.3 788.7 844.8 922.7
1018.3 1131.2 1266.9 1433.6 1630.5 1858.4 2109.7 2384.5 2715.5 3014.2
2963 2368.8 1407.8 556.1 166.2 32.9 0
470.8 478.9 491.5 509.7 530.1 551.2 573.3 593.2 609.7 624.5
639 654.7 667.7 678.8 692.8 709.5 737.6 778.4 841.6 931.3
1050.5 1200.7 1377.5 1574 1777 1990.4 2212.2 2449.9 2687.2 2762.2
2521.5 1794.7 843.5 296.7 118.3 46.7 0
470.8 475.5 484.1 497.1 513.8 532.8 553.9 573.6 591.8 609.7
627.4 645.1 660.1 674.1 688.6 705.1 730.2 771.5 841.6 944.6
1086.9 1261 1452.3 1650.2 1853.7 2061.7 2279.3 2475.7 2562.3 2394.1
1849.3 928.1 279.5 118.5 69.6 35.2 0
470.8 474.5 479.9 490 503 519 536.2 554.6 572.6 591
610.9 631.6 652.2 670.2 690.1 713.5 747.9 803.4 887.8 1007.5
1180.6 1383.4 1619.9 1863.8 2120.2 2334.6 2510.7 2567.9 2406.7 1930.2
1202.5 476.5 142.8 59 28.5 9.3 0
470.8 473 477.4 486.1 498.8 511.9 528.8 546.3 563.7 581
601.1 623 644.9 664.8 688.1 714.2 752.8 805.4 883.8 996.9
1152.3 1350 1576.9 1808.5 2021.9 2185.9 2268 2217.6 1996.6 1518.9
868.6 331.2 114.8 47 20.4 4.2 0
470.8 472.3 475 484.1 495.1 508.7 523.2 538.9 555.6 571.6
589.8 610.5 630.1 650 671.4 696.7 727.7 770.8 827.1 902.8
1011.4 1159.2 1336 1514.9 1664.9 1749.5 1735.7 1617.2 1402.8 1046.1
574.3 220.8 86.3 43 27.3 10.3 0
470.8 469.6 472.5 479.9 490.2 503 517 530.8 544.1 555.6
568.4 580.2 591 599.6 603.3 602.8 596.9 586.1 572.6 559.8
548 543.1 543.1 533.3 493.4 416.7 318.6 231.1 172.1 133.5
107.2 88.5 73.3 58 38.4 16.2 0
470.8 468.4 471.1 479.7 491 503.5 517 530.3 543.1 551.2
555.1 553.9 549 538.2 521 498.3 471.1 441.1 409.1 372.7
337.3 303.1 270.4 240.2 212.7 190.8 171.4 157.1 143.6 129.3
111.9 94.7 75.2 55.6 33.7 15.2 0
470.8 466.9 471.5 480.4 492.4 506 521.5 535.7 544.3 547.8
543.6 533 519.7 502.8 484.3 462.7 435.9 405.7 373 338.5
304.6 272.9 245.1 221.5 200.6 183.4 168.9 160.5 150 136.2
119 95.6 74 52.6 30.5 15.7 0
470.8 466.6 471.8 482.6 495.6 511.6 527.6 538.7 543.8 543.1
537.2 528.6 513.6 493.2 469.6 445.7 420.4 391.2 358.7 325.5
294.8 269.2 246.3 226.7 208.7 192.7 183.4 174.8 175 176.3
164.7 143.8 127.8 99.3 68.8 46 0
470.8 467.9 474.3 485.8 502.3 518 530.6 540.4 543.6 542.8
537.9 527.4 509.7 488 462.7 436.1 403.2 367.8 333.4 302.6
276.6 254.7 236.3 220.3 204.6 190.5 178.7 192.7 219.8 231.8
225.7 215.9 207 167.2 134 95.1 0
470.8 468.1 476 489.7 505.5 521.9 533.7 540.9 543.1 542.6
538.2 528.1 511.4 490.2 459.5 424.1 382.8 343.9 306.6 277.8
251.3 231.1 214.4 201.1 188.1 170.9 178 195.7 204.8 200.6
189.8 189.1 164.5 134.5 113.8 80.9 0
470.8 468.4 477.2 492 509.2 524.4 535.2 541.4 543.8 543.1
538.7 529.8 516.8 495.6 462.2 418.4 370 323.8 283.7 250.8
224 205.3 192 180.9 163.5 160.3 169.6 180.2 176.8 166.9
159.3 151.7 124.2 101.5 85.8 60.7 0
470.8 468.6 478.2 493.7 512.4 526.9 537.9 544.3 547.5 546.8
541.6 534.5 521.5 497.4 460.5 412.5 358.5 304.6 259.1 226.9
204.8 189.1 177.5 166 151 155.1 163.7 168.7 163.2 180.5
165.7 148 111.1 89.7 74 45.5 0
470.8 469.6 478.7 494.2 511.6 527.8 538.9 545.3 549 549.2
545.5 539.2 526.6 503.5 465.9 416.2 359.2 302.9 256.2 224.2
203.6 187.8 176 163.5 149 153.4 161.8 166.7 161 179
165.7 135 107.4 88.8 73.8 35.6 0
